607Bh, 687Bh Position range limit - Axis #
This object is reserved for future use.
Axis 1
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 607Bh | 0h | Unsigned8 | - | - | Read only | No |
| Min position range limit - Axis 1 | 607Bh | 1h | Unsigned32 | - | - | Read/Write | No |
| Max position range limit - Axis 1 | 607Bh | 2h | Unsigned32 | - | - | Read/Write | No |
Axis 2
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 687Bh | 0h | Unsigned8 | - | - | Read only | No |
| Min position range limit - Axis 2 | 687Bh | 1h | Unsigned32 | - | - | Read/Write | No |
| Max position range limit - Axis 2 | 687Bh | 2h | Unsigned32 | - | - | Read/Write | No |





